You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Product news
  3. Industrial communication
  4. Short overview of the most important ideas and advantages of IO-Link

Short overview of the most important ideas and advantages of IO-Link

Short overview of the most important ideas and advantages of IO-Link

  • IO-Link masters are available for all major PLCs and fieldbuses
  • Simple configuration via LINERECORDER SENSOR (PC) or via web interface
  • IO-Link app for AS-i gateways with automatic network scan of all sensors
  • A wide range of ifm sensors with IO-Link: encoders, capacitive, photoelectric, temperature, flow, pressure and level sensors

IO-Link = universal process data interface
IO-Link masters are universal input/output modules. Different types of units can be operated on the same port: IO-Link sensors, IO-Link actuators and units with switching signal. Therefore, one IO-Link port can replace several components: analogue (4...20 mA, 0...10 V) and binary input and output cards.

IO-Link = smart sensor interface
In smart sensors, IO-Link is already integrated. So, data can be exchanged bidirectionally with the controller, e.g. diagnostics and maintenance messages or data for remote parameter setting.

IO-Link = easy set-up
The easiest way to obtain sensor process values is as easy as the connection to an analogue card. Connect the sensor to the IO-Link master – done.
Replacement is just as easy. All sensor parameters are stored in the master and transferred to the new unit.

10 good reasons to use IO-Link

Fast and easy set-up and service:

  1. Offline parameter setting of the sensors prior to installation.
  2. Automatic sensor detection online when using the IO-Link app on the AS-i/fieldbus gateway.
  3. Easy sensor replacement with automatic parameter setting by the master. Sensor identification included.

    High machine uptime:
  4. Avoidance of incorrect handling during operation by deactivating the operating keys on the sensor.
  5. Easy transmission of the measured values without conversion losses; values on the sensor display correspond to the values on the machine display.
  6. Highly interference immune - because digital - analogue value transmission in comparison with conventional analogue technology. And this using an unscreened cable without special grounding.
  7. Machine diagnostics up to the sensor level functions without disrupting the operation.

    Less wiring saves installation costs:
  8. Several analogue signals and switch points can be transmitted using only one standard 3-wire cable. This reduces the number of terminals and makes  space in the cable duct.
  9. Sensors and actuators, analogue or binary, can be connected via IO-Link ports. This replaces different input/output modules.

    Investment security:
  10. IO-Link has been internationally standardised to IEC 61131-9 and is therefore future-proof. The acceptance of all leading automation suppliers ensures investment security for OEMs and users. IO-Link is the interface to Industry 4.0.