1. Homepage
  2. Product news
  3. Identification systems
  4. Industrially-compatible multicode reader with text recognition

Industrially-compatible multicode reader with text recognition

Extended functions for all ifm multicode readers

  • Identification of 1D/2D codes and text
  • Optical character recognition (OCR) also with position tracking
  • Variable character lengths
  • Easy handling
  • Compact industrially-compatible housing

Recognition of codes and text
Independent of orientation and number of codes the multicode reader automatically decodes 1D and 2D codes.
The new version also solves OCR tasks, e.g. for product identification by means of type designations or series numbers. All information such as expiry date or production date can now be directly read.

Suitable for industrial applications
With its protection rating IP 67, integrated lighting, different interfaces and large variety of operating distances and field of view sizes, the ifm multicode reader is suited for a large number of industrial applications.