You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Product news
  3. Connection technology
  4. M8 splitter box

M8 splitter box

Compact low-profile M8 splitters with secure ecolink connection

  • O-ring protection by a mechanical end stop
  • Perfect ingress resistance even when mounted without tools
  • High-quality materials for permanent reliability
  • Connection technology meets the M8 standard (EN 61076)
  • Little space required due to lean and flat design

Small design – maximum protection
In particular where space is at a premium, e.g. in robotics, handling and assembly technology, most applications require special solutions. Here the new, lean and flat M8 splitter with the tried-and-tested safe ecolink technology is a convincing solution. Only high-quality materials, safe production processes and fault-free installation ensure high machine uptime in the long run.

ecolink technology
The new ecolink technology prevents incorrect mounting. An integrated mechanical end stop protects the O-ring from destruction. So, rapid and secure installation is possible without an expensive torque wrench.