You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Product news
  3. Connection technology
  4. M12 sockets with increased cross-section

M12 sockets with increased cross-section

ecolink M12 cables reduce voltage drop

  • Cables with 4 x1 mm2 reduce voltage drop
  • Connection technology meets the M12 standard (EN 61076)
  • Optimum sealing even when mounted without tools
  • The mechanical end stop protects the O-ring against destruction
  • Permanent vibration protection with saw tooth contour

ecolink performance cable for demanding applications
The increased wire cross-section of 1mm2 even conducts higher voltages with lower voltage drop. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. No tools needed for installation and removal. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. High-quality materials and intense monitoring during and after the production guarantee the highest quality standard.