You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Product news
  3. Connection technology
  4. ecolink M12, the secure connection also for factory automation and machine tool industry

ecolink M12, the secure connection also for factory automation and machine tool industry

From factory automation to machine tool industry

  • Connection technology meets the M12 standard (EN 61076)
  • Optimum sealing even when mounted without tools
  • The mechanical end stop protects the O-ring against destruction
  • Permanent vibration protection with saw tooth contour
  • LEDs clearly visible even under bright lighting

ecolink M12 for demanding applications
Most applications require special solutions. Only high-quality materials, safe production processes and fault-less mounting lead to success in the long run.
The integrated end stop protects the O-ring against destruction caused by tightening the nut too much. Mounting and removal are carried out without tools.
The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal.
High-quality materials especially adapted to the applica-tion and intensive monitoring during and after produc-tion guarantee maximum quality standards.