1. Homepage
  2. Product news
  3. Process sensors
  4. Special pressure sensors for water-based media

Special pressure sensors for water-based media

Perfectly suited for material in contact with the medium such as ceramics, EPDM and stainless steel (high-grade) as well as robust ceramic measuring cell

  • Wetted parts: ceramics, EPDM and high-grade stainless steel
  • DNV-GL approval for maritime applications
  • Robust ceramic measuring cell
  • Rotatable process connection
  • Programmable red/green display

Applications
Based on the tried-and-tested pressure sensors, ifm presents a version for special applications. The new PE2 family of pressure sensors are ideally suited for water-based media due to the materials used for their wetted parts (ceramics, EPDM, stainless steel). Further applications are ammonia circuits in refrigerating technology and monitoring of cleaning agents and other secondary processes in the food industry. The PE2 family is not suitable for oils and oil-based media due to its EPDM cell sealing.

Robust measuring cell
The ceramic measuring cell ensures excellent overload protection even in case of cavitation, and a high resistance to media.


Current Bulletin