You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. W93005

Connection cable

W93005

VDOGA030MKS0001E03STAA030MKS

Connection cable

W93005

VDOGA030MKS0001E03STAA030MKS

  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
{{ifmVariantName}}



Technical details
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 250 AC
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 68
Mechanical data
Weight [g] 72.575
Materials PVC
Moulded-body material PVC / PVC
Material nut zinc, epoxy coated / zinc, epoxy coated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 1/2", straight; Moulded body: PVC; Locking: zinc, epoxy coated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm
Electrical connection
Connection Cable: 1 m, PVC, yellow, Ø 4.3 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x 1/2", angled; Moulded body: PVC; Locking: zinc, epoxy coated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — W93005-00 — 15.05.2006 —