Operating voltage [V] | < 60 AC / < 75 DC |
---|
Ambient temperature [°C] | -25...100 |
---|---|
Protection | IP 68 |
Weight [g] | 136.078 |
---|---|
Dimensions [mm] | 17 x 10 x 26 |
Materials | TPE |
Moulded-body material | TPE |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Cable: 5 m, PVC, yellow, Ø 4.3 mm; 3 x 0.25 mm² (128 x Ø 0.05 mm ) |
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: TPE; Locking: brass, nickel-plated |
---|