You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. W80300

Connecting cable with socket

W80300

ADOAH042MKS0002E03

Connecting cable with socket

W80300

ADOAH042MKS0002E03

  • Angled type for use where space is restricted
  • Clearly visible LEDs for indicating switching status and operation
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
{{ifmVariantName}}



Technical details
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -20...105
Protection IP 68
Mechanical data
Weight [g] 72.575
Dimensions [mm] 27 x 15 x 39
Materials PVC transparent
Moulded-body material PVC, transparent
Material nut zinc, epoxy coated
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PVC, orange, Ø 5 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; Moulded body: PVC, transparent; Locking: zinc, epoxy coated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — W80300-00 — 20.09.2005 —