Operating voltage [V] | < 300 AC/DC |
---|
Ambient temperature [°C] | -20...105 |
---|---|
Protection | IP 68 |
Weight [g] | 362.874 |
---|---|
Dimensions [mm] | 14.5 x 14.5 x 46.7 |
Materials | PVC |
Moulded-body material | PVC |
Material nut | diecast zinc |
Pack quantity | 1 pcs. |
---|
Cable: 4.57 m, PVC, yellow, Ø 7.37 mm; 4 x 0.75 mm² / AWG 18 |
Connection | Connector: 1 x 1/2", straight; coding: C; Moulded body: PVC; Locking: diecast zinc |
---|