You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. Sensors
  3. Valve sensors
  4. Target pucks for valve actuators
  5. UV0021

Target puck for valve actuators

UV0021

PKG, PUCK, ADJ, 80 X 30 X 20

Target puck for valve actuators

UV0021

PKG, PUCK, ADJ, 80 X 30 X 20

  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • Easy mounting directly on the shaft of the drive
  • Non-contact and self-cleaning system
  • Selectable position of the damping screws
Application
Design for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337
Mechanical data
Weight [g] 151.046
Target puck diameter [mm] 53
Hole spacing [mm] 80
Shaft height of valve drive [mm] 20
Materials target puck: PA 6 black; metal parts: stainless steel
Tightening torque [Nm] < 1.5
Accessories
Items supplied
countersunk screws: 1 x M6 x 16 A2
Mounting screw
Spacer: 1 x 10 mm
Remarks
Pack quantity 1 pcs.