Design | for temperature sensors EL = 150 mm |
---|---|
Pressure rating [bar] | 400 |
Max. permissible flow velocity [m/s] | 25 |
---|
Weight [g] | 293.928 |
---|---|
Materials | stainless steel (316L/1.4404) |
Sensor connection | 1/2" NPS Ø 6 mm suitable for G1/2 and 1/2" NPT |
Process connection | welding adapter |
Installation length EL [mm] | 114 |
Bore length BL [mm] | 152.6 |
Pack quantity | 1 pcs. |
---|