- Homepage
- Products
- Accessories
- Accessories for process sensors
- Mounting adapters for industrial applications
- UT0042
Progressive ring fitting for temperature sensors
UT0042
ADTR, TEMP, 6MM, 1/2" NPT, NYL
Progressive ring fitting for temperature sensors
UT0042
ADTR, TEMP, 6MM, 1/2" NPT, NYL
- For the installation of temperature sensors in containers and pipes
- Easy, quick and secure mounting
- Stable fixing by screwing in
- Use in liquids and gases
- Easy adjustment of the immersion depth of the sensor
{{ifmVariantName}}
Application | |
---|---|
Pressure rating [bar] | 1 |
Mechanical data | |
Weight [g] | 80.739 |
Materials | stainless steel (1.4571/316Ti ); PA 6.6 |
Sensor connection | Ø 6 mm |
Process connection | 1/2" NPT |
Remarks | |
Pack quantity | 1 pcs. |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — UT0042-00 — 01.10.2014 —
![]() |