Installation | TN |
---|---|
Pressure rating [bar] | 16 |
Probe length L [mm] | 27 |
---|
Weight [g] | 45.359 |
---|---|
Materials | stainless steel (316 / 1.4401) |
Sensor connection | M18 x 1,5 |
Process connection | 1/2" NPT |
Accessories (optional) |
|
---|
Pack quantity | 1 pcs. |
---|