• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Device protection
  4. Thermowells for temperature sensors
  5. UT0022
Application
Pressure rating [bar] 16
Measuring/setting range
Probe length L [mm] 88
Mechanical data
Weight [g] 158.757
Materials stainless steel (316 / 1.4401)
Sensor connection 1/4" NPT Ø 6 mm
Process connection 1/2" NPT
Accessories
Accessories (optional)
Heat-conductive paste:, 700692
Remarks
Pack quantity 1 pcs.