You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. US0053

Mounting adapter for flow sensors

US0053

ADTR, G2, 1.5" TC, SS

Mounting adapter for flow sensors

US0053

ADTR, G2, 1.5" TC, SS

Mechanical data
Weight [g] 886.319
Materials stainless steel (316L/1.4404)
Sensor connection G 2
Process connection Tri-Clamp 1,5"
Accessories
Items supplied
O-rings: 2, FKM
Remarks
Pack quantity 2 pcs.