You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. US0045

Mounting adapter for inline flow sensors

US0045

ADTR, SM, G2, 2" FLANGE, SS

Mounting adapter for inline flow sensors

US0045

ADTR, SM, G2, 2" FLANGE, SS

  • For the installation of magnetic-inductive flow sensors in pipes
  • Easy, quick and secure mounting
  • High permissible overload pressure rating
  • Requested sealings supplied with the unit
  • Robust stainless steel design for use in harsh industrial environments
Application
Design for flow sensors Typ SM2, SM9
Mechanical data
Weight [g] 6282.254
Materials stainless steel (316L/1.4404)
Sensor connection G 2
Process connection 2" 150
Accessories
Items supplied
sealings: 2, Centellen
Remarks
Pack quantity 2 pcs.