- Homepage
- Products
- Accessories
- Accessories for process sensors
- Mounting adapters for industrial applications
- US0043
Mounting adapter for inline flow sensors
US0043
ADTR, SM, G2, 2" TC, SS
Mounting adapter for inline flow sensors
US0043
ADTR, SM, G2, 2" TC, SS
- For the installation of magnetic-inductive flow sensors in pipes
- Easy, quick and secure mounting
- High permissible overload pressure rating
- Requested sealings supplied with the unit
- Robust stainless steel design for use in harsh industrial environments
{{ifmVariantName}}
Application | ||
---|---|---|
Design | for flow sensors Typ SM2, SM9 | |
Mechanical data | ||
Weight [g] | 907.184 | |
Materials | stainless steel (1.4404 / 316L) | |
Sensor connection | G 2 | |
Process connection | Tri-Clamp 2" | |
Accessories | ||
Items supplied |
|
|
Remarks | ||
Pack quantity | 2 pcs. | |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — US0043-00 — 21.03.2014 —
![]() |