Operating frequency [MHz] | 13,56 |
---|---|
Memory size [bit] | 896 |
Number of blocks | 28 |
Block size [Byte] | 4 |
Unique Identification Number (UID) [Byte] | 8 |
RFID standard | ISO 15693, ISO18000-3 |
Max. read cycles | unlimited |
Max. write cycles | 100000 |
Ambient temperature [°C] | -25...85 |
---|---|
Storage temperature [°C] | -40...90 |
Protection | IP 68 |
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Weight [g] | 22.68 |
---|---|
Dimensions [mm] | Ø 34 / L = 8 |
Materials | PA 6 black |
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
positioning of the ID tag | read | write | ||
ANT513 | front side | 60 | 60 |
All indications apply to static read/write operations. | |
Indications without comment refer to the installation of ID tags in non-metallic environments. |