Output function | normally open |
---|---|
Sensing range [mm] | 12 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 |
Special feature | Increased sensing range |
---|
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | I |
Reverse polarity protection | no |
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 6 |
Max. voltage drop switching output AC [V] | 6.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1 (250 V AC) / 0.8 (140 V AC) / 0.8 (24 V DC) |
Permanent current rating of switching output AC [mA] | 250; (350 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 100 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 90 |
Short-circuit proof | no |
Overload protection | no |
Sensing range [mm] | 12 |
---|---|
Operating distance [mm] | 0...9.7 |
Increased sensing range | yes |
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
UL approval |
|
Weight [g] | 229.064 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 |
Thread designation | M18 x 1 |
Materials | brass white bronze coated; PA; PBT |
Display |
|
---|
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Items supplied |
|
---|
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Connector: 1 x 1/2"; coding: C |