You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. UE0023

Angle bracket

UE0023

BRKT, M30, ANGLE, OI

Angle bracket

UE0023

BRKT, M30, ANGLE, OI

  • For mounting cylindrical sensors
  • Easy, quick and inexpensive fixing
  • Robust stainless steel design for use in harsh industrial environments
  • For free-standing mounting
Application
Design for types M30
Mechanical data
Weight [g] 68.039
Dimensions [mm] 49.5 x 43 x 47.5
Thread designation M30 x 1.5
Materials stainless steel (304/1.4301)
Remarks
Pack quantity 1 pcs.