You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. UA0027

COMBICON connector

UA0027

SCREW TERMINAL COMBICON, 5 PCS

COMBICON connector

UA0027

SCREW TERMINAL COMBICON, 5 PCS

  • User-friendly connection of control cabinet modules
  • Maintenance-friendly connectors
  • Simple and fast wiring by means of screw terminals
{{ifmVariantName}}



Technical details
Electrical data
Contact resistance [mΩ] 1.5; (2,5 mm²)
Max. load current [A] 12; (2,5 mm²)
Mechanical data
Weight [g] 45.359
Materials current carrying parts: copper alloy tin-plated
Remarks
Pack quantity 5 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — UA0027-00 — 19.09.2012 —