You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. UA0007

Cable clip for fixing the AS-Interface flat cable

UA0007

MOUNTING CLIP FOR FLAT CABLE

Cable clip for fixing the AS-Interface flat cable

UA0007

MOUNTING CLIP FOR FLAT CABLE

  • For the reliable fastening of the AS-i flat cable
  • Fixing with adhesive tape or by central bore
{{ifmVariantName}}



Technical details
Application
Installation with adhesive tape (supplied) or to be screwed by central bore
Mechanical data
Weight [g] 22.68
Materials PA 6.6
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — UA0007-00 — 09.07.2008 —