Application | ASI master for CompactLogix and MicroLogix 1500 PLC platforms |
---|
Operating voltage [V] | 30 DC; (AS-i) |
---|---|
Current consumption [mA] | 5 V DC: 450 mA; AS-i: 100 mA |
Number of AS-i masters | 1 |
Communication interface | RS232 |
---|
Number of R232 interfaces | 1 |
---|---|
Transmission rate | 9600...115200 Baud |
Connector type | RJ11 |
Usage type | programming |
Ambient temperature [°C] | 0...55 |
---|---|
Storage temperature [°C] | -25...85 |
Protection | IP 20 |
AS-i version | 3.0 |
---|
Weight [g] | 226.796 |
---|
Display |
|
---|
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |