ifm Subsidiary Selection
Europe
Austria / Österreich
Belgium / België / Belgique
Bulgaria / България
Czech Republic / Česká republika
Croatia / Hrvatska
Denmark / Danmark
Estonia
Finland / Suomi
France
Germany / Deutschland
Greece / Ελλάς
Hungary / Magyarország
Ireland
Italy / Italia
Latvia
Lithuania
Netherlands / Nederland
Norway
Poland / Polska
Portugal
Romania / România
Slovakia / Slovensko
Slovenia / Slovenija
Spain / España
Sweden / Sverige
Switzerland / Schweiz
Türkiye
Ukraine / Українська
United Kingdom
America
Argentina
Brazil / Brasil
Canada
Chile
México
USA
Asia/Pacific
Australia
China / 中国
Hong Kong, China /香港, 中国
India
Indonesia
Israel
Japan / 日本
Korea / 한국
Malaysia
New Zealand
Singapore
Taiwan, China /臺灣, 中国
United Arab Emirates
Vietnam / Việt Nam
Africa
Namibia
Morocco / Maroc
South Africa
Language
Language
English
Français
Trade partners
To worldwide overview
Canada/English
my ifm
my favourites
Product comparison
Shopping basket
You probably do not come from: Canada.
If necessary, change to:
United States
Support
Company
News
Career
Sustainability
Contact
Products
Industries
Technologies
Industry 4.0
Service hotline
855-436-2262
Search
Products
U71002
AS-Interface flat cable
U71002
GRAY FLAT CABLE
AS-Interface flat cable
U71002
GRAY FLAT CABLE
For the reliable signal transmission in AS-i networks
Connection of components by means of insulation displacement technology
Reverse polarity protection due to special shape
High protection rating for the requirements of harsh industrial environments
Technical details
Accessories
Downloads
Further information
Scale drawing
Wiring
Electrical data
Operating voltage [V]
26.5...31.6 DC
Outputs
Electrical design
AS-i
Operating conditions
Ambient temperature [°C]
-30...90
Protection
IP 67
Mechanical data
Weight [g]
8414.139
Remarks
Pack quantity
1 pcs.
Electrical connection
Cable: 100 m, PVC, grey; 2 x 1.5 mm²
U71002 –
GRAY FLAT CABLE
Electrical connection
Cable: 100 m, PVC, grey; 2 x 1.5 mm²