Pneumatic push-in air fitting
U60100
ADTR, G1/8, 1/4" TUBE
Pneumatic push-in air fitting
U60100
ADTR, G1/8, 1/4" TUBE
- User-friendly fitting in pneumatic applications
- Safe fixing of the tube
- Good sealing due to O-ring
- Suited for compressed air and vacuum
{{ifmVariantName}}
Application | |
---|---|
Design | for tube Ø 1/4" |
Mechanical data | |
Weight [g] | 10 |
Materials | steel; PBT; brass; aluminium; NBR sealing ring |
Remarks | |
Pack quantity | 1 pcs. |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U60100-00 — 18.11.2011 —
![]() |