You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. U52000

Protective cover

U52000

TOP, M12, TEFLON

Protective cover

U52000

TOP, M12, TEFLON

  • Efficient protection of the sensing face against impact and shock
{{ifmVariantName}}



Technical details
Application
Design M12 x 1
Mechanical data
Weight [g] 22.68
Materials PTFE
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U52000-00 — 07.04.2006 —