1. Homepage
  2. Products
  3. U51003

Protective sleeve for type M18

CAP, M18, TEFLON

U51003

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Efficient protection of the sensing face against impact and shock
Download
Technische Details
Application
Design M18 x 1
Mechanical data
Weight [g] 22.68
Materials PTFE
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U51003-00 — 07.04.2006 —