1. Homepage
  2. Products
  3. U40089

Process adapter for small volumetric flow quantities

FLOW BLOCK, PVDF, 1/2" x G1/2

U40089

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Reliable detection of small flow rates
  • Easy installation of the flow sensor via adapter
  • Robust design for use in harsh industrial environments
  • Suitable for liquids and gases
  • Adapter supplied with the unit
Download
Technische Details
Application
Design for flow sensors and flow monitors G1/2 BSPP
Medium temperature [°C] -25...80
Pressure rating [bar] 30
Measuring/setting range
Flow range [ml/min] 300...6000
Mechanical data
Weight [g] 117.934
Type of mounting cable gland; (1/2" NPT $Einbaulage beliebig)
Materials housing: PVDF; Sealing: PTFE
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U40089-00 — 27.05.2013 —