ifm Subsidiary Selection
Europe
Austria / Österreich
Belgium / België / Belgique
Bulgaria / България
Czech Republic / Česká republika
Croatia / Hrvatska
Denmark / Danmark
Estonia
Finland / Suomi
France
Germany / Deutschland
Greece / Ελλάς
Hungary / Magyarország
Ireland
Italy / Italia
Latvia
Lithuania
Netherlands / Nederland
Norway
Poland / Polska
Portugal
Romania / România
Slovakia / Slovensko
Slovenia / Slovenija
Spain / España
Sweden / Sverige
Switzerland / Schweiz
Türkiye
Ukraine / Українська
United Kingdom
America
Argentina
Brazil / Brasil
Canada
Chile
México
USA
Asia/Pacific
Australia
China / 中国
Hong Kong, China /香港, 中国
India
Indonesia
Israel
Japan / 日本
Korea / 한국
Malaysia
New Zealand
Singapore
Taiwan, China /臺灣, 中国
United Arab Emirates
Vietnam / Việt Nam
Africa
Namibia
Morocco / Maroc
South Africa
Language
Language
English
Français
Trade partners
To worldwide overview
Canada/English
my ifm
my favourites
Product comparison
Shopping basket
You probably do not come from: Canada.
If necessary, change to:
United States
Support
Company
News
Career
Sustainability
Contact
Products
Industries
Technologies
Industry 4.0
Service hotline
855-436-2262
Search
Products
Accessories
Adapters, process connection
Mounting adapters
U40080
Screw-in adapter for process sensors
U40080
ADTR, EO2, 1" NPT
Screw-in adapter for process sensors
U40080
ADTR, EO2, 1" NPT
For the installation of flow and temperature sensors in containers and pipes
Easy, quick and secure mounting
Suitable for liquids and gases
Very high, reliable overload pressure rating
Robust stainless steel design for use in harsh industrial environments
Technical details
Downloads
Further information
Scale drawing
Application
Pressure rating [bar]
100
Mechanical data
Weight [g]
90.718
Materials
brass; stainless steel (304/1.4301); O-ring: NBR
Sensor connection
M18 x 1,5
Process connection
1" NPT
Remarks
Pack quantity
1 pcs.
U40080 –
ADTR, EO2, 1" NPT