Design | for flow sensors and flow monitors G¼ |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 300 |
Flow range [ml/min] | 80...2000 |
---|
Weight [g] | 208.652 |
---|---|
Type of mounting | cable gland; (1/4" NPT installation position as required) |
Materials | stainless steel (316 / 1.4401); Sealing: steel nickel-plated; Sealing: FKM |
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |