Design | for flow sensors and flow monitors M12 x 1 |
---|---|
Medium temperature [°C] | -25...80 |
Flow range [ml/min] | 15...400 |
---|
Weight [g] | 235.868 |
---|---|
Type of mounting | cable gland; (1/8" NPT installation position as required) |
Materials | stainless steel (316 / 1.4401) |
Items supplied |
|
---|
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |