1. Homepage
  2. Products
  3. U30035

Article no longer available - archive entry

Screw-in adapter for process sensors

ADTR, M0, 1" NPT FEMALE

U30035

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
Download
Technische Details
Application
Pressure rating [bar] 16
Note on pressure rating
DIN 32676
Mechanical data
Weight [g] 417.305
Materials stainless steel (1.4404 / 316L)
Sensor connection Aseptoflex
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U30035-00 — 22.11.2012 —