You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Accessories
  4. Accessories for process sensors
  5. Mounting adapters for industrial applications
  6. U30026

Screw-in adapter for process sensors

U30026

ADTR, G1, 1/4" NPT

Screw-in adapter for process sensors

U30026

ADTR, G1, 1/4" NPT

  • For the installation of pressure sensors in containers and pipes
  • Easy, quick and secure mounting
  • Use in industrial and mobile hydraulics
  • Very high pressure rating
  • Stable fixing by screwing in
{{ifmVariantName}}



Technical details
Application
Pressure rating [bar] 100
Mechanical data
Weight [g] 299.371
Materials stainless steel (1.4401 / 316); Sealing: EPDM
Sensor connection G 1
Process connection 1/4" NPT
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U30026-00 — 11.07.2012 —