Screw-in adapter for process sensors
U30002
ADTR, CONDUIT, M30, 1/2" NPT
Screw-in adapter for process sensors
U30002
ADTR, CONDUIT, M30, 1/2" NPT
- For the installation of flow and temperature sensors in containers and pipes
- Easy, quick and secure mounting
- Suitable for liquids and gases
- High permissible overload pressure rating
- Robust aluminium design for use in harsh industrial environments
{{ifmVariantName}}
Application | |
---|---|
Installation | for adaption of 30 mm threaded sensors to 1/2"NPT conduit |
Mechanical data | |
Weight [g] | 90.718 |
Type of mounting | for adaption of 30 mm threaded sensors to 1/2"NPT conduit |
Materials | aluminium |
Remarks | |
Pack quantity | 1 pcs. |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U30002-00 — 14.09.2006 —
![]() |