Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Process connection | M18 x 1,5 internal thread |
Media | Liquids; Gases |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 300 |
Medium temperature [°C] | -25...80 |
---|
Medium temperature [°C] | -25...80 |
---|
Operating voltage tolerance [%] | -5...10 |
---|---|
Operating voltage [V] | 85...265 AC |
Nominal voltage AC [V] | < 240 |
Protection class | II |
Reverse polarity protection | no |
Power-on delay time [s] | 10 |
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | relay |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Contact rating | 3 A (250 V AC / 30 V DC); (number of switching cycles: 20 million mechanically; switching cycles at 3 A load: 100,000 electrical; type of switch-off: normally open) |
Short-circuit proof | no |
Overload protection | no |
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...100 |
Setting range [cm/s] | 200...3000 |
---|---|
Greatest sensitivity [cm/s] | 200...800 |
Repeatability [cm/s] | 1...5 | ||
---|---|---|---|
Note on repeatability |
|
||
Temperature drift [cm/s x 1/K] | 0.1; (for water 5...100 cm/s; 10...70 °C) | ||
Temperature gradient [K/min] | 300 | ||
Switch point accuracy [cm/s] | ± 2...± 10; (for water 5...100 cm/s; 25 °C; Factory setting) | ||
Hysteresis [cm/s] | 2...5; (for water 5...100 cm/s; 25 °C; Factory setting) |
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Adjustment of the switch point | pushbutton |
---|
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||
Vibration resistance |
|
Weight [g] | 272.155 |
---|---|
Materials | stainless steel (304/1.4301); PC; PBT-GF20; EPDM/X |
Materials (wetted parts) | stainless steel (316L/1.4404); O-ring: FPM 8 x 1,5 gr 80° Shore A |
Process connection | M18 x 1,5 internal thread |
Display |
|
---|
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 5 A; fast acting |
---|
Items supplied |
|
---|
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Connection | Connector: 1 x 1/2"; coding: C |
---|