Design | with end stop |
---|
Weight [g] | 136.078 |
---|---|
Dimensions [mm] | M22 x 1 |
Thread designation | M22 x 1 |
Inside diameter [mm] | 18 |
Materials | brass white bronze coated |
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|