You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Angle brackets
  5. U20302

Angle bracket

U20302

BRKT, M18, ANGLE

Angle bracket

U20302

BRKT, M18, ANGLE

  • For mounting cylindrical sensors
  • Easy, quick and inexpensive fixing
  • Robust stainless steel design for use in harsh industrial environments
  • For free-standing mounting
Application
Design for types M18
Mechanical data
Weight [g] 36.3
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials stainless steel (1.4301 / 304)
Remarks
Pack quantity 1 pcs.