You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. U20171

Screw-in adapter for process sensors

U20171

ADTR, G1/4, 7/16" SAE,M/M,GSKT

Screw-in adapter for process sensors

U20171

ADTR, G1/4, 7/16" SAE,M/M,GSKT

  • For the installation of pressure sensors in containers and pipes
  • Easy, quick and secure mounting
  • Use in industrial and mobile hydraulics
  • Very high pressure rating
  • Stable fixing by screwing in
Mechanical data
Weight [g] 127.006
Materials Adapter: stainless steel (316 / 1.4401); Sealing: stainless steel / Viton
Sensor connection G 1/4 internal thread
Process connection SAE 7/16" - 20
Remarks
Pack quantity 1 pcs.