You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. U20118

Target puck for valve actuators

U20118

PUCK, PKG, LRG, M6, 10-24/M5,S

Target puck for valve actuators

U20118

PUCK, PKG, LRG, M6, 10-24/M5,S

  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • Easy mounting directly on the shaft of the drive
  • Non-contact and self-cleaning system
  • Selectable position of the damping screws
Application
Design for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337
Mechanical data
Weight [g] 145.149
Target puck diameter [mm] 102
Hole spacing [mm] 130
Shaft height of valve drive [mm] 30
Number of possible switching flag positions 6
Materials target puck: black; puck mounting screw: stainless steel M6 x 15 mm; screws: stainless steel; sensor mounting screws: stainless steel 10 - 24 x 2 1/8" / M5 x 55 mm
Accessories
Items supplied
socket head screws: 2 x M5 - 0,8 x 55 mm
socket head screws: 2 x 10-24 x 2 1/8"
washers: 2, stainless steel
spacers: 2 x 10 mm
direction indication: 1, HDPE yellow
Remarks
Pack quantity 1 pcs.