Target pucks for valve actuators
U20112
PUCK, PKG, SML, M6, 10-24
Target pucks for valve actuators
U20112
PUCK, PKG, SML, M6, 10-24
- For monitoring valve positions
- For reliable position feedback on valve actuators
- Easy mounting directly on the shaft of the drive
- Non-contact and self-cleaning system
- Selectable position of the damping screws
{{ifmVariantName}}
Application | |||
---|---|---|---|
Design | for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337 | ||
Mechanical data | |||
Weight [g] | 72.575 | ||
Target puck diameter [mm] | 53 | ||
Hole spacing [mm] | 80 | ||
Shaft height of valve drive [mm] | 20 | ||
Housing colour | black | ||
Number of possible switching flag positions | 6 | ||
Materials | target puck: POM; screws: stainless steel | ||
Accessories | |||
Items supplied |
|
||
Remarks | |||
Pack quantity | 1 pcs. | ||
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U20112-00 — 12.09.2006 —
![]() |