Application | |
---|---|
Design | for types M30 |
Pressure rating [bar] | 6.9 |
Operating conditions | |
Ambient temperature [°C] | -25...70 |
Mechanical data | |
Weight [g] | 22.68 |
Materials | HDPE |
Process connection | 1 1/2" NPT |
Remarks | |
Pack quantity | 1 pcs. |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U10082-00 — 06.02.2012 —
![]() |