ifm Subsidiary Selection
Europe
Austria / Österreich
Belgium / België / Belgique
Bulgaria / България
Czech Republic / Česká republika
Croatia / Hrvatska
Denmark / Danmark
Estonia
Finland / Suomi
France
Germany / Deutschland
Greece / Ελλάς
Hungary / Magyarország
Ireland
Italy / Italia
Latvia
Lithuania
Netherlands / Nederland
Norway
Poland / Polska
Portugal
Romania / România
Slovakia / Slovensko
Slovenia / Slovenija
Spain / España
Sweden / Sverige
Switzerland / Schweiz
Türkiye
Ukraine / Українська
United Kingdom
America
Argentina
Brazil / Brasil
Canada
Chile
México
USA
Asia/Pacific
Australia
China / 中国
Hong Kong, China /香港, 中国
India
Indonesia
Israel
Japan / 日本
Korea / 한국
Malaysia
New Zealand
Singapore
Taiwan, China /臺灣, 中国
United Arab Emirates
Vietnam / Việt Nam
Africa
Namibia
Morocco / Maroc
South Africa
Language
Language
English
Français
Trade partners
To worldwide overview
Canada/English
my ifm
my favourites
Product comparison
Shopping basket
You probably do not come from: Canada.
If necessary, change to:
United States
Support
Company
News
Career
Sustainability
Contact
Products
Industries
Technologies
Industry 4.0
Service hotline
855-436-2262
Search
Products
U00020
AS-Interface round cable
U00020
BLACK AS-I ROUND CABLE 100m
AS-Interface round cable
U00020
BLACK AS-I ROUND CABLE 100m
For the reliable signal transmission in AS-i networks
High protection rating for the requirements of harsh industrial environments
Technical details
Accessories
Downloads
Further information
Wiring
Outputs
Electrical design
AS-i
Operating conditions
Ambient temperature [°C]
-30...70
Protection
IP 67
Mechanical data
Weight [g]
9117.199
Remarks
Pack quantity
1 pcs.
Electrical connection
Cable: 100 m, PVC, black, Ø 7.7 mm; 2 x 1.5 mm²
U00020 –
BLACK AS-I ROUND CABLE 100m
Electrical connection
Cable: 100 m, PVC, black, Ø 7.7 mm; 2 x 1.5 mm²