Resolution | 30 resolution |
---|---|
Shaft design | solid shaft |
Shaft diameter [mm] | 6 |
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 150 |
Electrical design | HTL |
---|---|
Max. current load per output [mA] | 50 |
Switching frequency [kHz] | 160 |
Type of short-circuit protection | < 60 s |
Phase difference A and B [°] | 90 |
Resolution | 30 resolution |
---|
Ambient temperature [°C] | -20...70 |
---|---|
Storage temperature [°C] | -30...100 |
Max. relative air humidity [%] | 98 |
Protection | IP 64 |
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Dimensions [mm] | Ø 36.5 / L = 38 | |
---|---|---|
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 10000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 6 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 5 | |
Max. shaft load radial (at the shaft end) [N] | 10 |
Cable: 10 m, PUR; radial, can also be used axially |
Pulse diagram
|
|
---|