Product characteristics |
Output signal |
switching signal; analogue signal; (configurable) |
Measuring range |
-1...10 bar |
-14.5...145 psi |
-100...1000 kPa |
-0.1...1 MPa |
|
Process connection |
threaded connection G 3/4 external thread |
Application |
Special feature |
Gold-plated contacts |
Application |
for industrial applications |
Media |
liquids and gases |
Medium temperature [°C] |
-15...80 |
Pressure rating |
|
Min. bursting pressure |
|
Vacuum resistance [mbar] |
-1000 |
Type of pressure |
relative pressure |
No dead space |
yes |
Electrical data |
Operating voltage [V] |
18...36 DC; (according to EN 50178 SELV/PELV) |
Current consumption [mA] |
< 50 |
Min. insulation resistance [MΩ] |
100; (500 V DC) |
Protection class |
III |
Reverse polarity protection |
yes |
Overvoltage protection |
yes; (< 40 V) |
Power-on delay time [s] |
0.3 |
Integrated watchdog |
yes |
Inputs / outputs |
Number of inputs and outputs |
Number of digital outputs: 1; Number of analogue outputs: 1 |
Outputs |
Total number of outputs |
2 |
Output signal |
switching signal; analogue signal; (configurable) |
Electrical design |
PNP |
Number of digital outputs |
1 |
Output function |
normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] |
2 |
Permanent current rating of switching output DC [mA] |
250 |
Switching frequency DC [Hz] |
< 170 |
Number of analogue outputs |
1 |
Analogue current output [mA] |
4...20 |
Max. load [Ω] |
(Ub - 10 V) / 20 mA |
Analogue voltage output [V] |
0...10 |
Min. load resistance [Ω] |
2000 |
Short-circuit protection |
yes |
Type of short-circuit protection |
pulsed |
Measuring/setting range |
Measuring range |
-1...10 bar |
-14.5...145 psi |
-100...1000 kPa |
-0.1...1 MPa |
|
Set point SP |
-0.9...10 bar |
-12...145 psi |
-0.09...1 MPa |
|
Reset point rP |
-0.95...9.95 bar |
-13...144 psi |
-0.095...0.995 MPa |
|
In steps of |
|
Accuracy / deviations |
Switch point accuracy [% of the final value] |
< ± 0,5 |
Repeatability [% of the final value] |
< ± 0,1; (with temperature fluctuations < 10 K) |
Characteristics deviation [% of the final value] |
< ± 0,5 |
Hysteresis deviation [% of the final value] |
< ± 0,25 |
Long-term stability [% of the final value] |
< ± 0,05 |
Response times |
Delay time programmable dS, dr [s] |
0; 0,2...50 |
Max. response time analogue output [ms] |
3 |
Software / programming |
Parameter setting options |
hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output |
Operating conditions |
Ambient temperature [°C] |
-15...80 |
Storage temperature [°C] |
-40...100 |
Protection |
IP 67 |
Tests / approvals |
EMC |
EN 61000-4-2 ESD |
4 kV CD / 8 kV AD |
EN 61000-4-3 HF radiated |
10 V/m |
EN 61000-4-4 Burst |
2 kV |
EN 61000-4-5 Surge |
0,5/1 kV |
EN 61000-4-6 HF conducted |
10 V |
|
Shock resistance |
DIN IEC 68-2-27 |
50 g (11 ms) |
|
Vibration resistance |
DIN IEC 68-2-6 |
20 g (10...2000 Hz) |
|
MTTF [years] |
229.64 |
Pressure Equipment Directive |
Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data |
Weight [g] |
283.5 |
Materials |
stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE |
Materials (wetted parts) |
stainless steel (1.4404 / 316L); ceramics (99.9 % Al2O3); FKM |
Min. pressure cycles |
100 million |
Process connection |
threaded connection G 3/4 external thread |
Displays / operating elements |
Display |
Display unit |
3 x LED, green |
switching status |
LED, yellow |
function display |
alphanumeric display, 4-digit |
measured values |
alphanumeric display, 4-digit |
|
Remarks |
Pack quantity |
1 pcs. |
Electrical connection |
Connection |
Connector: 1 x M12; Contacts: gold-plated |