Operating voltage [V] | < 250 AC / < 300 DC |
---|---|
Max. current load total [A] | 4 |
Ambient temperature [°C] | -40...90 |
---|---|
Protection | IP 68 |
Weight [g] | 22.68 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Number of ports splitter box | 2 |
Pack quantity | 1 pcs. |
---|
Cable: 1 m, PUR, yellow, Ø 5.842 mm; 3 x 0.75 mm² / AWG 18 |
Connector: 2 x M12; coding: A; Moulded body: PUR; Locking: brass, nickel-plated |
Connection | Connector: 2 x M12; coding: A; Moulded body: PUR; Locking: brass, nickel-plated |
---|