You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. L35040

Adapter socket

L35040

RDOGF030MSS00.5-03

Adapter socket

L35040

RDOGF030MSS00.5-03

  • User-friendly equipment of distributors and housings with connections for connectors
  • Easy and quick installation into the container wall
  • Robust metal version
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
{{ifmVariantName}}



Technical details
Electrical data
Operating voltage [V] < 60 AC / < 75 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Weight [g] 1.361
Mounting thread M8
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.15 m, PVC; 2 x 0.34 mm²
Electrical connection - socket
Connection Connector: 1 x M8; Moulded body: brass, nickel-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — L35040-00 — 14.12.2016 —