Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Operating voltage [V] | < 125 AC/DC |
---|---|
Max. current load total [A] | 4; (...40 °C) |
Ambient temperature [°C] | -25...100 |
---|---|
Protection | IP 68 |
Weight [g] | 27.216 |
---|---|
Dimensions [mm] | 20 x 20 x 52 |
Materials | PA |
Moulded-body material | PA |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
screw terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm |
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated |
---|