You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. L34313

Wirable socket

L34313

SDOGH040MSSFKPG

Wirable socket

L34313

SDOGH040MSSFKPG

  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Safe cable connection with screw terminals
{{ifmVariantName}}



Technical details
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC/DC
Max. current load total [A] 4; (...40 °C)
Operating conditions
Ambient temperature [°C] -25...100
Protection IP 68
Mechanical data
Weight [g] 27.216
Dimensions [mm] 18 x 18 x 46
Materials PA
Moulded-body material PA
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
screw terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm
Electrical connection - socket
Connection Connector: 1 x M12, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — L34313-00 — 22.09.2016 —