Operating voltage [V] | < 600 AC |
---|---|
Max. current load total [A] | 12 |
Ambient temperature [°C] | -40...90 |
---|---|
Protection | IP 67 |
Weight [g] | 45.359 |
---|---|
Dimensions [mm] | 27 x 27 x 83 |
Materials | PA 6.6 |
Moulded-body material | PA 6.6 |
Material nut | aluminium, black anodised |
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
terminals: ...1.5 mm²; Cable sheath: Ø 5...13 mm |
Connection | Connector: 1 x 7/8", straight; coding: A; Moulded body: PA 6.6; Locking: aluminium, black anodised |
---|